知识搜索
下载文档 () / 20
动力,因我们而不同*

Pauluhn Apex Industrial Linear Fluorescent Light Fixtures

The Crouse-Hinds series Pauluhn Apex is the perfect fluorescent high bay fixture for medium duty industrial locations.  The rugged Apex is engineered to shed debris and is IP66 rated for moisture protection in hose down applications.

Available in aluminum or stainless steel with T5, T8 and T5HO lamps, the Apex is designed for locations requiring continuous and consistent light levels, such as food and beverage processing and storage, power generation facilities, pharmaceutical facilities and water/wastewater treatment facilities.

Performance
Up to 30,000 lumens
Safety
Debris shedding design
Durability
High pressure hose down rated

Certifications and compliances

NEC and CEC

  • Type 4 (AAB only); Type 4X (ASB only)
  • IP66
  • UL924 – Emergency Lighting Equipment (CSA-US)
  • UL1598 – Luminaires (CSA-US)
  • CSA – Class 3428 03
  • CSA – Class 3428 83
  • NSF/ANSI 2-2010 Splash Zone

Design features

  • High lumen output: up to 30,000 lumens
  • Complete portfolio of T5, T8 and T5HO fluorescent models
  • Versatile mounting options
  • NSF rated
  • Operating ambient: -25°C to +55°C
  • Optimized debris shedding design
  • USDA compliant
  • High pressure hose down rated

Standard materials

  • Housing – Type 5052 aluminum (AAB only); Type 304 stainless steel (ASB only)
  • Lens – clear acrylic (standard); polycarbonate or glass (optional)

规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close