下载文档 () / 20
动力,因我们而不同*

Pauluhn DFL Hazardous Area HID Floodlights

Eaton's Crouse-Hinds series Pauluhn DFL hazardous area floodlights are used for onshore drilling and exploration, pipeline compressor and storage, and façade security lighting.

Certifications and compliances

NEC/CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIA, IIB, IIB + H2, IIC

Approvals

  • UL844 – Hazardous Locations
  • UL1598 – Luminaires
  • CSA – C22.2 No. 137-M1981
  • Type 4
  • Conforms to IP65
  • Suitable for wet locations

Design features

  • Suitable for use in onshore drilling and exploration, pipeline compressor and storage, and façade security lighting
  • Available in 150W through 400W HID
  • AEx nR, Ex nR restricted breathing rating is standard
  • Copper-free aluminum die cast with a Corro-free epoxy powder coat finish
  • NEMA 7x6 butterfly beam pattern
  • 40°C, 55°C and 65°C ambient suitability
  • Low ambient capability to -40°C
  • Hinged door frame assembly
  • Yoke mount design
  • 3-axis resonance withstand and UL844 vibration compliant
  • Precision formed aluminum reflector
  • Slipfitter adapter for pole mounting and wall mounting bracket is available

Standard materials

  • Housing – copper-free aluminum
  • Yoke – aluminum
  • Lens – heat- and impact-resistant tempered glass 
  • Gasket – silicone 
  • External hardware – stainless steel
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close