知识搜索
下载文档 () / 20
动力,因我们而不同*

Pauluhn EPN explosionproof strobe lights

Pauluhn EPN Explosionproof Strobe Lights from Eaton's Crouse-Hinds Division are used for obstruction marking and status/ warning indication in high ambient noise envirionments.

Available in ceiling, pendant and wall mounting.

Applications include oil and gas exploration and process industries. 

Certifications and compliances

  • Class I, Divisions 1 & 2 Groups C & D
  • ABS
  • Type 4X
  • Conforms to IP66

Design Features

  • Strobe rated at 300 effective candle power (ECP)
  • 10,000 hour strobe tube
  • Neoprene gasket resists petroleum and provides a watertight seal
  • Clear heat and impact resistant outer globe
  • Watertight mounting in any direction
  • Protective guard provided
  • Internal fresnel lens in clear, yellow, green, red or blue
  • Rugged cast design for high abuse areas

Standard Materials

  • Housing: Cast copper free aluminum or marine brass
  • Hardware: Stainless steel
  • Gasket: One piece silicone
规格

SKU-Level data coming soon!

 

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.

下载链接
X
Download Close