KnowledgeSearch
Obstruction lighting

Pauluhn FWN Hazardous Area Helideck Perimeter Light

Pauluhn Helideck Luminaires FWN from Eaton's Crouse-Hinds Division are used obstruction marking, recessed heli-pad illumination and perimeter marking.

Applications include oil and gas exploration and production industries.

Certifications and compliances

  • Class I Division 2 Groups A, B, C and D
  • Class I Zone 2 Groups IIA, IIB, IIB+ H2 and IIC
  • Class II Div
  • Type 4X
  • IP66
  • Marine Outside Type Saltwater
  • ABS

Design Features

  • Dual purpose heli-pad illumination and perimeter marking
  • Multi-voltage electronic ballast resistant to brownouts or voltage and frequency fluctuations
  • Available in yellow and blue lens options
  • Shoc Loc bi-pin spring loaded lampholders for T5, T8, and T12 lamp types provide superior resistance to shock and vibration
  • Lens frame hinged on side for easy lamp replacement
  • Field replaceable stainless steel lens frame and latches
  • Neoprene gasket resists petroleum
  • Optional self-contained emergency battery back-up ballasts
  • Optional long life T5 lamps available upon request (consult factory)

Standard Materials

  • Housing: Aluminum or stainless steel
  • Diffuser: Polycarbonate
  • Hardware: Stainless steel
  • Gasket: One piece neoprene
productfamily.specification

SKU-Level data coming soon!

 

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.

productfamily.downloadlink