知识搜索
下载文档 () / 20
动力,因我们而不同*

Pauluhn Goliath Hazardous Area HID Floodlights

Eaton's Crouse-Hinds series Pauluhn Goliath hazardous area HID floodlights are certifed for Class I, Division 2 and Zone 2 hazardous areas.  They are available in 70W to 1000W HID with a variety of lamp types.  

Common applications for this floodlight include: oil and gas exploration and production, petrochemical facilities, wastewater treatment plants, pulp and paper production, aluminum processing facilities, salt and potash mines and façade security lighting.

Certifications and compliances

NEC and CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIA, IIB, IIB + H2, IIC

Approvals

  • UL844 – Hazardous Locations
  • UL1598A – Luminaires for Marine Vessels
  • CSA – C22.2 No 137-M1981
  • Type 4X
  • Conforms to IP66
  • Marine Outside Type Saltwater
  • ABS

Design features

  • Certified for use in classified, hazardous areas
  • Suitable for use in marine, watertight and dusttight environments
  • Available in six models, 70W through 1000W HID
  • 1000W contains the ballast gear housed in separate, attached enclosure
  • Field replaceable, thermal shock-resistant tempered glass lens
  • High temperature silicone gasket provides a watertight seal
  • Tool-less entry via eight positive locking stainless steel latches
  • Captive lens frame with stainless steel door retainers for easy lamp replacement
  • Optional safety cable attachment points
  • Remote ballast available
  • Tested and approved over 180° aiming range, enabling face up through face down mounting
  • Very wide NEMA 7x7 beam spread
  • Optional vibration-resistant lamp holder
  • Choice of mounting arrangements in surface, pole, right angle and crane boom (via a modified housing)

Standard materials

  • Housing – copper-free aluminum or 316 stainless steel 
  • Yoke – 316 stainless steel 
  • Lens – heat- and impact-resistant tempered glass 
  • Gasket – silicone 
  • External hardware – stainless steel

Drawings and design support

规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close