知识搜索
下载文档 () / 20
动力,因我们而不同*

Pauluhn FPS Industrial Linear LED Light Fixtures

The Crouse-Hinds series Pauluhn FPS is a low/mid bay linear LED luminaire for marine and industrial locations.  The FPS LED is designed with a non-metallic housing for superior corrosion resistance, and it is IP66 rated for moisture protection in hose down and marine applications.

The FPS LED is available with an optional emergency battery back-up, as well as red or blue LEDs for naval applications. 

Corrosion-resistant
Fiberglass-reinforced polyester housing
Reliability
Operating ambient: -20°C to +50°C
Durability
IP66 rating

Certifications and compliances

NEC and CEC

  • Type 4X, IP66
  • UL924 – Emergency Lighting Equipment
  • UL1598 – Luminaire
  • UL1598A – Luminaires for Marine Vessels
  • CSA C22.2 No. 250
  • NSF Splash Zone

Design features

  • Operating ambient: -20°C to +50°C
  • Non-metallic housing for corrosion resistance
  • Stainless steel mounts and latches
  • Surface, pole mounts
  • ABS approved (pending)

Standard materials

  • Housing – fiberglass-reinforced polyester 
  • Lens – matte polycarbonate
  • Latches and mounting hardware – stainless steel

规格

Catalog numbering system

Crouse-Hinds Pauluhn Intrepid LED Order Info Table
下载链接
X
Download Close