下载文档 () / 20
动力,因我们而不同*

RXS Mini - Discrete LED downlight

The RXS Mini is a high-performance specification downlight which is part of the RXS family of luminaires.

Multi-die LED chip technology is utilised to provide a highly efficient solution which is versatile and discreet, allowing it to fit into most designs. 

All performance data quoted is as measured from a production product using calibrated photometric equipment in real life conditions.

Choice
Low profile housing with a range of lumen packages
Efficient
Thermal management maximises product output
Protection
IP65 as standard with an easy to clean profile

Lumen, colour and beam options to suit the application

With a range of lumen options, colour temperatures and beam angles, the RXS Mini can be incorporated into a range of applications, accommodating control and improved results for the most challenging environments.

Reduce your footprint, save money

RXS Mini offers an efficacy in excess of 60 Llm/cW allowing the product to reduce the overall energy footprint of a project while still providing a high-quality light source.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's range of downlights

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
规格

Product Codes

Description Cat No  Lumens (Lms) Circuit Watts (W)  Luminaire Efficacy (Llm/cW)  Weight (Kg) 
RXS1 Mini 1000LM 3000K, Wide reflector (61˚) RXS1M-1WWWZ  983 16 61 0.31
RXS1 Mini 1000LM 4000K, Wide reflector (61˚) RXS1M-1NWWZ  1081 16 67 0.31
RXS1 Mini 1000LM 3000K, Medium reflector (54˚) RXS1M-1WWMZ 877 16 55 0.31
RXS1 Mini 1000LM 4000K, Medium reflector (54˚) RXS1M-1NWMZ  948 16 59 0.31
RXS1 Mini 1000LM 3000K, Narrow reflector (31˚) RXS1M-1WWNZ  939 16 59 0.31
RXS1 Mini 1000LM 4000K, Narrow reflector (31˚) RXS1M-1NWNZ  1014 16 63 0.31

Technical Specifications

Lamp and Control Gear Options • Multi-die LED technology
• 3000K warm white, 4000K neutral white >80 CRI
• Close colour tolerance: MacAdam 3 SDCM
Materials • Housing/heatsink – die-cast aluminium, polycarbonate cable clamp
• IP65 bezel – injection moulded polycarbonate RAL9016 finish with clear centre lens
• Reflector – high grade anodised aluminium
Installation Notes • Shallow profile to suit low ceiling voids, allow 25mm clearance above the housing. Do not cover with insulation
• Allow 100mm clearance around the luminaire’s sides free of any insulation to allow for suitable air flow
• Pre-wired driver to luminaire head minimising installation time
• Control gear fits through ceiling cut out to suit solid ceilings
• Luminaire retained securely with tool-less spring clips
• Ceiling spring clips accommodate up to 27mm ceiling thickness
• 90-minute fire rated to BS EN 1365-2:2000
Specification To specify state: Multi-die LED downlight with high performance passive thermal management, 81.0mm overall height, round 81.5mm diameter IP65 bezel in white RAL9016 finish as Eaton’s RXS Mini range part no _________
下载链接
X
Download Close