知识搜索
下载文档 () / 20
动力,因我们而不同*

CEAG EJB and EJW IEC Ex d Explosion-protected Panelboards

Crouse-Hinds series CEAG EJB and EJW IEC explosion-protected panelboards are for use in Zones 1 and 2 hazardous areas.  Their modular design allows for enclosures to be easily combined into large distribution systems, connected via flameproof cable entries.

EJB and EJW panelboard distributions can be designed for wall mount or free-standing installations to suit customer preferences.  For outdoor installations, a canopy is available to provide added protection from rain and the sun.

EJB explosion-protected panelboards utilize copper-free aluminum enclosures, while EJW panelboards are constructed from welded steel.  All enclosures are coated with a gray epoxy resin finish suited for tropical and maritime climates.  Hot dip galvanized steel frameworks are also available for added corrosion protection.

Certifications and compliances

Ex EJB enclosures light alloy/sheet steel:

  • Marking accd. to 94/9/EC: Ex II 2 G Ex d IIB
  • EC-Type Examination Certificate: LOM 02 ATEX 3060 U
  • Application temperature: -20°C up to +40°C
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP65

Ex EJB light alloy motor starter:

  • Marking accd. to 94/9/EC: Ex II 2 G Ex d IIB T6
  • EC-Type Examination Certificate: LOM 03 ATEX 2004 X
  • Permissible ambient temperature: -20°C up to +40°C
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP65

Design features

  •  Modular design allows for enclosures to be easily combined into large distribution systems
  •  Rated current up to 1200A
  •  Powder coating on enclosure improves suitability and durabilty in tropical and maritime climates
  •  Control components mounted to the cover allow electrical apparatus to be operated from the outside

Standard materials

  • Enclosure – EJB: aluminum with gray epoxy resin finish; EJW: welded steel with gray epoxy resin finish
  • Front panels – cast iron
规格

Ordering information

Catalog number Product description
NOR000001170438 Ex-d Control and distribution systems IIB: EJB Enclosure light alloy/sheet steel, EJB 12 R, 40A
NOR000001170446 Ex-d Control and distribution systems IIB: EJB Enclosure light alloy/sheet steel, EJB 12 A, 40A
NOR000001170462 Ex-d Control and distribution systems IIB: EJB Enclosure light alloy/sheet steel, EJB 14 R, 65A
NOR000001170488 Ex-d Control and distribution systems IIB: EJB Enclosure light alloy/sheet steel, EJB 23 R, 100A
NOR000001170496 Ex-d Control and distribution systems IIB: EJB Enclosure light alloy/sheet steel, EJB 110, 160A
NOR000001170503 Ex-d Control and distribution systems IIB: EJB Enclosure light alloy/sheet steel, EJB 120, 300A
NOR000001170511 Ex-d Control and distribution systems IIB: EJB Enclosure light alloy/sheet steel, EJB 121, 350A
NOR000001170529 Ex-d Control and distribution systems IIB: EJB Enclosure light alloy/sheet steel, EJB 130, 450A
NOR000001170537 Ex-d Control and distribution systems IIB: EJB Enclosure light alloy/sheet steel, EJB 131, 500A
NOR000001170545 Ex-d Control and distribution systems IIB: EJB Enclosure light alloy/sheet steel, EJB 240, 800A
NOR000001170553 Ex-d Control and distribution systems IIB: EJB Enclosure light alloy/sheet steel, EJB 241, 850A
NOR000001190062 Ex-d Control and distribution systems IIB: EJB Enclosure light alloy/sheet steel, EJW 351, 1200A
NOR000001190064 Ex-d Control and distribution systems IIB: EJB Enclosure light alloy/sheet steel, EJW 561, 1200A
NOR000001190139 Ex-d Control and distribution systems IIB: EJB Enclosure light alloy/sheet steel, EJW 250, 1200A
NOR000001190171 Ex-d Control and distribution systems IIB: EJB Enclosure light alloy/sheet steel, EJW 350, 1200A
NOR000001190197 Ex-d Control and distribution systems IIB: EJB Enclosure light alloy/sheet steel, EJW 251, 1200A
NOR000111170451 Ex-d Control and distribution systems IIB: EJB Enclosure light alloy/sheet steel, EJB 241 M2, 850A
NOR000111170469 Ex-d Control and distribution systems IIB: EJB Enclosure light alloy/sheet steel, EJB 241 M1, 850A
NOR000111170601 Ex-d Control and distribution systems IIB: EJB Enclosure light alloy/sheet steel, EJB 120 M3, 300A
NOR000111170606 Ex-d Control and distribution systems IIB: EJB Enclosure light alloy/sheet steel, EJB 120 M4, 300A
EXKO732101M Ex-d control and distribution systems IIB: Type: direct circuit, 4.0 kW, 25A, 2 x M 25 Ex-d
EXKO732102M Ex-d control and distribution systems IIB: Type: direct circuit, 4.0 kW, 25A, 2 x M 25 Ex-d
EXKO732103M Ex-d control and distribution systems IIB: Type: direct circuit, 5.5 kW, 40A, 2 x M 25 Ex-d
EXKO732104M Ex-d control and distribution systems IIB: Type: direct circuit, 8.0 kW, 40A, 2 x M 25 Ex-d
EXKO732105M Ex-d control and distribution systems IIB: Type: direct circuit, 12.5 kW, 63A, 2 x M 32 Ex-d
EXKO732106M Ex-d control and distribution systems IIB: Type: direct circuit, 15.0 kW, 63A, 2 x M 32 Ex-d
EXKO732107M Ex-d control and distribution systems IIB: Type: reversing circuit, 4.0 kW, 25A, 2 x M 25 Ex-d
EXKO732108M Ex-d control and distribution systems IIB: Type: reversing circuit, 4.0 kW, 25A, 2 x M 25 Ex-d
EXKO732109M Ex-d control and distribution systems IIB: Type: reversing circuit, 5.5 kW, 40A, 2 x M 25 Ex-d
EXKO732110M Ex-d control and distribution systems IIB: Type: reversing circuit, 8.0 kW, 40A, 2 x M 25 Ex-d
EXKO732111M Ex-d control and distribution systems IIB: Type: reversing circuit, 12.5 kW, 63A, 2 x M 32 Ex-d
EXKO732112M Ex-d control and distribution systems IIB: Type: reversing circuit, 15.0 kW, 63A, 2 x M 32 Ex-d
EXKO732113M Ex-d control and distribution systems IIB: Type: star-delta starter, 12.5 kW, 40A, 2 x M 25 Ex-d
EXKO732114M Ex-d control and distribution systems IIB: Type: star-delta starter, 18.5 kW, 40A, 2 x M 32 Ex-d
EXKO732115M Ex-d control and distribution systems IIB: Type: star-delta starter, 25.0 kW, 40A, 2 x M 32 Ex-d
GHG236060020 Control switch GHG 23 enclosure mounting
GHG236062020 Control switch GHG 23 enclosure mounting
GHG236065010 Control switch GHG 23 enclosure mounting
GHG296060020 Control switch GHG 29 enclosure mounting
GHG296062020 Control switch GHG 29 enclosure mounting
GHG296065010 Control switch GHG 29 enclosure mounting

 

下载链接
X
Download Close