下载文档 () / 20
动力,因我们而不同*

PCA and CLCC Chip inductors

Eaton’s CLCC family is a complete Chip LAN Auto-transformer and Common mode choke combination solution offering flexible and reliable network PHY interface. CLCC is conveniently packaged in two standard sizes; 3216 and 2012 sizes. When used in combination, CLCC1V and CLCC2V offers high speed filtering for IEEE 802.3 up to 2.5G for 1000Base-T ethernet applications. CLCC is rated for wide operating temperature range from -40 °C to +85 °C

Eaton’s PCA family is an automotive grade PoC (Power-over-Coax) chip inductor offering a wide range filtering and high current performance needed for broadband video automotive PoC applications such as ADAS, safety camera, 3D mapping, radar short range radar (SRR), advanced driver assistance systems(ADAS), body electronics, ECU, infotainment and cluster electronics.

规格

Specifications

下载链接
X
Download Close