下载文档 () / 20
动力,因我们而不同*

MTA Inductor

Eaton’s high current molded THT inductor MTA Family delivers exceptional power density and reliability for demanding applications in automotive, industrial, energy, and computing markets. Engineered with advanced molded construction and flat-wire terminals, these inductors ensure superior thermal management, mechanical strength, and EMI immunity. With inductance ranges from 0.82 µH to 6.8 µH and current ratings up to 440 A, the MTA family supports next-generation buck/boost converters, power filtering, and high-frequency designs. Compact through-hole footprints optimize PCB space while maintaining robust performance across extreme temperatures from –55 °C to +155 °C. Validated to AEC-Q200 Grade 1 standards, Eaton’s MTA inductors offer unmatched efficiency and durability for high-power systems.

Technical data sheets

MTA2V Data sheet

MTA3V Data sheet

规格

Specifications

下载链接
X
Download Close