知识搜索
下载文档 () / 20
动力,因我们而不同*

Pauluhn FBN/FMN Marine Interior Berth and Mirror Lights

Pauluhn FBN/FMN marine interior berth and mirror light fixtures from Eaton's Crouse-Hinds Division are designed for marine interior, mirror and berth applications.

Certifications and compliances

  • UL1598A – Luminaires for Marine Vessels
  • Conforms to IP40
  • Marine Inside Type
  • ABS

Design features

  • Compact design
  • Clear fluted lens allows even light distribution
  • Wrap around lens design, 180º light dispersion, mirror type
  • Tool-less entry for easy relamping
  • Switch and convenience outlet provided
  • Optional gold and silver architectural finishes
  • Lamps provided

Standard materials

  • Housing – Type 5052H32 aluminum
  • Cover – Acrylonitrile Butadiene Styrene (ABS), gloss white; gold and silver architectural finishes (optional)
  • Lens – clear fluted DR acrylic
  • Reflector – Type 5052H32 aluminum with an electrostatically applied white polyester powder coat finish
  • Lamp holder – polycarbonate

Drawings and design support

规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close