下载文档 () / 20
动力,因我们而不同*

8810 series

Our 8810 series of wet-mate connectors are designed for deep-water immersion. Their double-lip sealing system and long creepage distance between contacts allows them to be mated underwater without any performance issues or risks for your staff and equipment. Featuring a reliable, corrosion-resistant shell and water-expulsion technology, our connectors are ideal for applications such as oil and gas exploration and underwater instrumentation, as well as defense.

核心功能

  • Wet-mate: Underwater mateable connectors
  • Suitable for long-term immersion 
  • Resistance to pressure up to 3000m (9800ft) depth  
  • Marine bronze shell provides high resistance to corrosion 
  • Waterblock cable clamp
下载链接
X
Download Close