下载文档 () / 20
动力,因我们而不同*

8D PCB series

Available in 5 high end materials and 5 platings, our Souriau 8D series connectors with PCB contacts fit all the corrosion, shock, endurance or firewall capability you will encounter. The self-locking system and the metallic contact retention clip technology make the product perfect for high vibration applications or rough handling in the field.

Also available in double flange version, 8D double flange PCB connectors are suited to withstand very high vibration, protection against micro-cuts, contact breaking and are available with square flange or jam nut fixing system.

PCB contacts with or without shoulder, tin or gold plated, signal or coax, there is certainly a version for you.

核心功能

  • Available in double flange version 
  • RoHS alternative to cadmium 
  • Self-locking system 
  • Metallic contact retention clip technology

Enhanced connectivity

Locking mechanisms assist connector coupling and maintain electrical continuity, ensuring reliable performance.
规格

Technical data

  • Double flange version available
  • Contact protection
  • D38999/EN3645 interface
  • Visual mating indication
  • EMI shielding
  • Direct grounding from PCB to the flange (double flange version)

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close