下载文档 () / 20
动力,因我们而不同*

Conduit Liner

Sunflex conduits offers a wide array of qualified fluoroplastic flexible conduit liners for aerospace, military, defense and industrial wire harness industries.

Conduit liners are available in a multitude of aerospace grade materials (ETFE, PTFE, FEP, PEEK, PFA, metallic, etc.) to meet the most stringent requirements. They provide a sturdy, reliable wire protection solution and are manufactured to respective OEM and industry specifications while maintaining flexibility for most static and dynamic routing requirements. 

核心功能

  • Temperature operating range: -65°F to 525°F (-53°C to 273°C)
  • Tensile: 2500 psi to 5000psi 
  • Elongation: 100% to 250% 
  • Excellent solvent and fungus resistance
规格

High performance engineering

Heat-treated beryllium copper locking springs assure proper locking and alignment of contacts in housing. RC socket contacts have a closed entry design to prevent probe damage -- features that ensure long-term, high-level performance.

Your choice of packaging

We also propose different types of packaging compliant to all volumes of production: contacts can be delivered in a bulk package (50 pcs or 1000 pcs) or on reel (2000 pcs reeled) for automatic crimping.

Technical data

  • Contact resistance: <3mΩ
  • Current rating: 13 Amp
  • Contact retention in cavity: 110N mini
  • Individual insertion force: 3.5N max
下载链接
X
Download Close