下载文档 () / 20
动力,因我们而不同*

D-subminiature series

The D-subminiature series is the most known I/O D-shape connector for a broad range of applications. Widely used for screen connections, D-sub connectors offer the best price/performance ratio in pressurized environments. Compliant to aeronautic standards, our D-sub series provide you with high-performance connectors. Removable contacts ensure easy installation and maintenance through the lifetime of your system.

核心功能

  • Standard D-shape connectors 
  • Certified or compliant to aeronautic standard HE501 / HE508 / SMA MIL-C (see catalogue for details) 
  • Standard versions #20 or high density #22 
  • Removable crimp contacts 
  • Splash- and dust-proof 
  • Resistant to high temperature up to 155 °C / 311°F
  • Wide range of mounting accessories (consult us)
下载链接
X
Download Close