下载文档 () / 20
动力,因我们而不同*

EN4165 / MQuick series

Our MQuick rectangular connectors feature a complete selection of components built around a range of standard modules, mechanical connections and accessories, allowing you to create interconnections that meet your custom requirments, from dimensional to technical, signal to high speed and power.

MQuick connectors meet market demands for modularity, with quick and easy mating during installation and maintenance. Thanks to their modular design, MQuick exhances opportunities to build a wide range of certified and custom interconnect solutions.

MQuick provides direct harness to PCB options, allowing cost savings by removing costly internal connections.

核心功能

  • Quick and secure push-pull system, blind mating
  • REACH and RoHS compliant
  • Temperature rating : -55°C to +175C / - 67°F to 347°F
  • 500H salt spray 
  • Modules with metallic contact retention clip 
  • Endurance of 500 cycles 
  • Vibration: sinus and random up to 3000 Hz, 20G 
  • Insulation resistance : >= 5000 MOhm 
  • Designed and manufactured to comply with major standards EN4165 and BACC65
  • EN4165 qualified
规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close