下载文档 () / 20
动力,因我们而不同*

Micro-D backshell series

Eaton developed Micro-D backshells to fit Micro D-sub connectors, with entry styles designed to terminate both overall and individual shielding. Available in straight, 45° or 90° configurations, Micro-D backshells come in round or elliptical shapes and ensure EMI/RFI protection with either crimping or banding platform. Enclosed body and slotted platform accommodate overall and individual braid (shielding is optimized). Additional shield slots on banding platform are available to allow full EMI/RFI system protection.

Our backshells are designed with extended length options in fillister or hexagonal head screws.

Male jackscrew 2-56 UNC-2A (except for shell size 100 : 4-40 UNC-2A)

核心功能

  • Shell size 9, 15, 21 25, 31, 37, 51, 100
  • Identification per MIL-STD-130
  • Cable entry diameter
  • Crimping platform: from 4.06mm to 12.45mm
  • Banding platform: from 3.18mm to 9.53mm
下载链接
X
Download Close