下载文档 () / 20
动力,因我们而不同*

Signal contacts

Our industry experience includes the production and improvement of aeronautic European standard signal contact specifications. We offer signal contacts for main circular and rectangular product ranges.

核心功能

  • Reliable and sturdy solution: all contact definitions (split or multilam contact and gold or silver plating) and manufacturing processes (machining, stamped and formed, full and selective plating) are qualified by an independent organization (AECMA)
  • Proven solution: our contacts are used on the latest major European airframe programs, industrial activities
  • Quadrax and power contacts: sole supplier of quadrax and Power EN3155 qualified contacts
  • REACH solution: all contacts and manufacturing processes are REACH compliant
规格

Flexible by design

Using ARINC 600 series in your application saves time from design to maintenance using a front or rear removable contact solution.

Up to 800 contacts

High density, ARINC 600 connectors can be fitted with up to 800 #22 signal contacts or 56 #8 power or quadrax contacts.

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close