下载文档 () / 20
动力,因我们而不同*

GPS connectors

Eaton’s C4ISR / tactical communications GPS connectors and cable assemblies conform to CECOM standards and have been field proven in SINCGARS applications.

核心功能

  • Panel-mount configurations available with and without coax contacts.
  • -55 to +85 degrees centigrade operating temperature range.
  • Meets MIL-STD-810 military water immersion requirements.
  • End-to-end connectivity solutions include custom connectors, cable assemblies, and wiring harnesses.
gps_military_connector_sincgars.jpg

Gps connectors and cable assemblies conform to cecom standards

Eaton's military-grade GPS connectors and cable assemblies are rated for 15 PSI unmated environmental sealing and 5000 megaohms insulation resistance. These SINCGARS heritage solutions feature 6061-T6 aluminum alloy shells and gold-over-nickel contacts.

Connector and cable assembly configurations include:

  • The GCA3256628-1 GPS cable assembly (depicted to the left) includes the GCA3167930-3 connector with coax contacts; the GCA3167930-3 panel connector can be ordered separately.
  • The GCA3266293-5 GPS connector (depicted to the left) includes coax contacts; the GCA3266293-6 connector (not depicted) utilizes the same form factor without coax contacts.
  • The GCA3266198-5 GPS connector (depicted at the top of this page) includes coax contacts.
下载链接
X
Download Close