下载文档 () / 20
动力,因我们而不同*

Hermetic receptacles

Eaton's MIL-DTL-38999 Series III hermetic connectors are designed for harsh environment, military and aerospace connectivity applications.

核心功能

American-made QPL hermetic connectors include:

  • MIL-DTL-38999/21
  • MIL-DTL-38999/23
  • MIL-DTL-38999/25
  • MIL-DTL-38999/27
D38999_hermetic_NATC.jpg

Custom hermetic solutions

Eaton's MIL-DTL-38999 Series III hermetic receptacles can be quickly customized to meet a broad array of military and aerospace connector requirements. Quick-turn modifications include:

  • Special insert/shell arrangements and materials.
  • Custom connector/cable assemblies and wiring harnesses.
  • Space-rated solutions including NASA Threaded Coupling (NATC).
  • Filters optimized for application-specific frequency, voltage, and impedance requirements.
  • Operation in extreme environments including extended temperature ranges, shock and vibration, radiation, EMI/RFI, corrosive contaminants, vacuum, and pressures to 20,000 PSI.

Hermetic connectors are also available in MIL-DTL-38999 Series IV configurations

规格
MIL-DTL-38999 series III hermetic connectors finish classes
hermetic_collage.jpg

Mil-dtl-38999 series iii hermetic connectors finish classes

  Class F Class K*
Operating Temperature --65°C to 200°C (-85°F to 392°F) -65°C to 200°C (-85°F to 392°F)
Sealing No Helium Leakage Greater than 1.0E-7 CC/S per EIA-364-02 - All Finish Classes
Corrosion Resistance  Withstands 48 Hours Salt Spray Withstands 500 Hours Salt Spray
Fluid Immersion Various Fuels, Solvents, Coolants, and Oils as per EIA-364-10 - All Finish Classes
Sine Vibration 60g at Ambient Temperature - All Finish Classes
Random Vibration 50g at Ambient Temperature with Simulated Accessory Load - All Finish Classes
Shock 300g +/- 15% Half-Sine-Wave Magnitude for 3 +/- 1mS - All Finish Classes
EMI Leakage Attenuation > 90 dB @ 100MHz > 65 dB @ 10GHz > 80 dB @ 100MHz > 45 dB @ 10GHz
Shell-to-Shell Conductivity 1.0 Millivolt Maximum Drop 2.5 Millivolt Maximum Drop
下载链接
X
Download Close