下载文档 () / 20
动力,因我们而不同*

Hotshoe connectors

Eaton utilizes modular designs and standardized production processes to facilitate quick-turn development of application-optimized hotshoe solutions. C4ISR / tactical communications hotshoe connectors are available using accordion or pogo pin contacts.

核心功能

  • Single or redundant contacts with pointed, cupped, or radiused-tip geometries.
  • Tail configurations include through hole, SMT, vertical mating, and right-angle mating.
  • Accordion contact advantages include reduced impedances and elimination of the possibility of contaminant build up between contact parts.

Designed specifically for c4isr applications

military_hotshoe_cable_features.jpg
下载链接
X
Download Close