下载文档 () / 20
动力,因我们而不同*

Micro-military connectors

Eaton's micro-military connectors incorporate latest-generation designs that deliver uncompromised performance in harsh environment applications ranging from C4ISR to space flight. 

核心功能

  • Redundant insert retentions
  • Coupling mechanisms that stay engaged in high shock/vibe environments 
  • 360-degree EMI shielding

Enhanced connectivity

Locking mechanisms assist connector coupling and maintain electrical continuity, ensuring reliable performance.

Latest-generation designs deliver uncompromised performance

mighty_mouse_connectors_intermatable.jpg
miniature_military_receptacle.jpg

Intermateability and mil-dtl-38999 qualification testing

Eaton's micro-military connectors are designed to meet MIL-DTL-38999 performance and environmental requirements and to ne intermatable with miniaturized-form-factor connectors from other manufacturers.

To confirm intermateability, Eaton performed MIL-DTL-38999 testing with its products mated to competitors models. Testing included, but was not limited to: durability, di-electric withstand voltage, shock, and vibration.

规格

Available with dual or triple start coupling mechanisms

miniature_circular_connector.jpg

23 awg contact insert arrangements

micro_military_circular_connectors_23AWG.jpg

16 awg contact insert arrangements

micro_military_circular_connectors_16AWG.jpg
下载链接
X
Download Close