下载文档 () / 20
动力,因我们而不同*

Series IV accessories

Eaton's MIL-DTL-38999 Series IV accessories extend the service lives of military and aerospace connectors and cable assemblies by providing protection from contaminant intrusion, electrical and mechanical damage, and repeated engagement cycles.

核心功能

  • Plug and receptacle covers feature rugged chains constructed from passivated, stainless steel.
  • Dummy stowage receptacles protect contacts and mating mechanisms and can also be used as anchor points for unmated cable assemblies.
  • Connector savers extend the service life of cables by isolating connectors from repeated engagement cycles.

Custom accessory solutions

Customized to meet a broad array of military and aerospace connector requirements.
规格

Series IV compliant accessories in shell sizes 9 to 33

accessories_collage.jpg

An extensive array of finish classes and emi options

Designator Type Eaton Description
Cover Type  RC Receptacle Cover
PC Plug Cover
Finish Class C Anodize, -65°C to 200°C (-85°F to 392°F)
F Nickel per ASTM B733, -65°C to 200°C (-85°F to 392°F)
G Nickel per ASTM B733, -65°C to 200°C (-85°F to 392°F)
K CRES (Passivated), -65°C to 200°C (-85°F to 392°F)
N Nickel Plate per ASTM B733, -65°C to 200°C (-85°F to 392°F) 
S Electrodeposited Nickel, -65°C to 200°C (-85°F to 392°F)
T Nickel Fluorocarbon Polymer, -65°C to 175°C (-85°F to 347°F)
W CAD/OD per QQ-P-416, -65°C to 175°C (-85°F to 347°F)
Y Passivated per SAE-AMS-QQ-P-35, -65°C to 200°C (-85°F to 392°F)
EMI Codes  G EMI grounding, Receptacle Covers Only
O No EMI Grounding
下载链接
X
Download Close