下载文档 () / 20
动力,因我们而不同*

Snap-Lock miniature circular connectors

Eaton's miniaturized solutions include Snap-Lock connectors. Standard, hermetic, and custom connectors are available in configurations with two to nine crimped or soldered contacts. 

核心功能

  • Standard plugs and receptacles feature MIL-M-14SDG-F compliant inserts, stainless-steel receptacles, and aluminum-alloy plugs.
  • Hermetic receptacles feature glass seals and are available in solder mount and front or rear mount hex-flange configurations.
  • Custom capabilities include application-specific materials, mounting flanges, and insert and contact configurations.
  • Accessories include a comprehensive range of backshells and installation tools.
下载链接
X
Download Close