下载文档 () / 20
动力,因我们而不同*

Tension links

Eaton's non-explosive actuator solutions include G&H Technology tension links. These low-shock devices are used in restraint and release applications such as Marman clamps (V-bands).

核心功能

  • Safe handling and deployment; non-explosive actuators do not require the explosive materials precautions associated with pyrotechnic actuators.
  • Rapid releases with low power consumption.
  • Quick turn custom solutions, including complete clamping mechanisms, are also available.
duplicate

Tension links are electrically & mechanically redundant

Tension links function as clamp fasteners until redundant split-spool initiators release their actuator shafts to facilitate operation.

These heritage-proven devices are primarily designed for circular-clamp applications such as Marman and V-band clamps.

Standard load ratings are available up to 2000 pounds (8.9 kilonewtons). Custom capabilities include customer-defined load ratings.

Custom solutions include complete clamping systems

Eaton's tension link heritage includes surface-to-air missile programs and spacecraft that has landed on Mars. Heritage-proven technologies and design platforms can be leveraged to accelerate the development of custom solutions that deliver mission-critical reliability and high-load ratings with compact-form factors.

An extensive array of custom solution features and design options includes:

  • Customer-defined load ratings and response times.
  • Complete V-band and Marman clamp mechanisms.
  • Form, fit, and function replacements for pyrotechnic actuators.
  • Integrated connector and cable assemblies.
rocket_separation.jpg
下载链接
X
Download Close