下载文档 () / 20
动力,因我们而不同*

Wing-Lok plugs

Eaton's Wing-Lok plugs meet MIL-DTL-38999 Series III performance requirements and feature non-slip-grip designs that significantly reduce the amount of effort needed to perform rapid and repetitive connector engagements. 

核心功能

  • Rugged coupling design will not demate or loosen due to shock or vibration.
  • Comprehensive range of QPL and modified solutions include space rated Class G, MIL-STD-1553 high-speed-data, and Class K rated for 2000°F firewall protection.
  • Custom capabilities include customer-defined insert/shell configurations, application-specific EMI/RFI compliances, and custom connector/cable assemblies.
规格

Shell sizes 9 to 25 - over 50 standard insert arrangements

wing_collage.jpg
wing_app.jpg

Custom wing-lok solutions

Wing-Lok plugs can be quickly customized to meet a broad array of military and aerospace connector requirements. Quick-turn modifications include:

  • Special insert/shell arrangements and materials.
  • Custom connector/cable assemblies and wiring harnesses.
  • Filters optimized for application-specific frequency, voltage, and impedance requirements.
  • Operation in extreme environments including extended temperature ranges, shock and vibration, radiation, EMI/RFI, corrosive contaminants, vacuum, and pressures to 20,000 PSI.

Wing-Lok plugs are also available in MIL-DTL-38999 Series IV configurations

下载链接
X
Download Close