下载文档 () / 20
动力,因我们而不同*

Legacy AC/DC solutions

Eaton's mil/aero and industrial AC/DC power-conversion products cover a broad range of harsh-environment solutions including single and multiple-output AC/DC power supplies, EMI filters and Power Factor Correction (PFC) and harmonic attenuation modules.

核心功能

naval_power_supply.jpg

Switching-topology legacy ac/dc power supplies

  • AM converters: 50 - 100 watts, single and triple outputs
  • AW converters: 20 - 100 watts, single and dual outputs
  • HM front ends: 300 - 900 watts, 215V - 400V outputs
  • M300 converters: 300 watts, single and triple outputs
  • MH500 converters: 500 watts, single output
  • NW25S converters: 25 watts, single output
Linear-topology legacy ac/dc power supplies
  • LV linerars; single and dual outputs up to 210 watts
  • W & WW linears; 400Hz input, single and dual outputs up to 280 watts
  • WL & WWL linears; 400Hz input, single and dual outputs up to 420 watts
high_reliability_dcdc_2.jpg
military_acdc_rws.jpg

Latest generation ac-dc power supplies

Latest generation, single, dual, and triple-output AC/DC power supplies are available from 20 to 400 watts. Additional features include:

  • Fixed-frequency topologies simplify EMI management
  • MW solutions feature 90 - 264 VAC inputs, 13V standby outputs, and active Power Factor Correction (PFC) that meets the harmonic requirements of MIL-STD-1399 and MIL-STD-461; CE101 and CE102
  • Compliances include: MIL-STD-810, MIL-STD-901 and MIL-STD-704
  • Extensive quick turn, modified and custom-solution capabilities
下载链接
X
Download Close