下载文档 () / 20
动力,因我们而不同*

Multi-output aerospace and military AC/DC power converters

Eaton's AC/DC power-conversion solutions include the dual and triple-out products that perform in harsh environments. 5V to 15V outputs and feature six-sided EMI/RFI shielding.

核心功能

  • Fixed-frequency topologies simplify EMI management
  • MIL-STD-704 input transient protection
  • Meets MIL-STD-810 and MIL-STD-901 environmental requirements
military_emi_filter.jpg

Dual output - 35 watts - 5v to 15v outputs

RW35D AC/DC power supplies operate from AC inputs of 103V - 127V (47 - 440 Hz) and DC inputs from 90V - 160V. The outputs listed below are isolated and can connected in any combination of positive or negative configurations or tied in series to provide higher output voltages.

  • +/-5V @ 1.46A
  • +/-12V @ 1.46A
  • +/-15V @ 1.17A

 

Dual output - 50 watts - 5v to 15v outputs

RW50D AC/DC power supplies operate from AC inputs of 103V - 127V (47 - 440 Hz) and DC inputs from 90V - 160V. The outputs listed below are isolated and can connected in any combination of positive or negative configurations or tied in series to provide higher output voltages.

  • +/-5V @ 2.08A
  • +/-12V @ 2.08A
  • +/-15V @ 1.67A
naval_dc_dc_converter.jpg
c4isr_dc_dc_converter.jpg

Triple output - 50 watts - 5v to 15v outputs

RM50T AC/DC converters operate from AC inputs of 103V - 127V and 180V - 260V (47 - 440 Hz) and DC inputs of 100V - 200V and 200V - 300 V. Standard products are available with a 5V main output and one pair of +/- auxiliary outputs.

The auxiliary outputs listed below are isolated and can connected in any combination of positive or negative configurations or tied in series to provide higher output voltages.

Main Output

  • 5.0V @ 7A

Auxiliary output +/- pairs

  • +/-12V @ 0.63A
  • +/-15V @ 0.5A

Emi filtering and power factor correction

Eaton's AC/DC solutions include input EMI filters and active power factor correction and harmonic-attenuation modules. Quick turn, modified and custom solutions are also available.

These rugged products meet MIL-STD-461C CE03, MIL-STD-461D CE102, and MIL-STD-461 CE01 and CE101 without the use of external filters. Additional compliances include:

  • MIL-STD-810F and MIL-STD-901D
  • MIL-STD-1399, section 300A
  • MIL-STD-704E
military_acdc_emi_filter.jpg
下载链接
X
Download Close