Eaton's single-output industrial, aerospace and military AC/DC power supplies provide 2V to 28V outputs and feature six-sided EMI/RFI shielding. The broad array of standard products listed below provides proven topologies that can be leveraged to quickly develop cost-effective custom AC/DC power supplies.
2V Outputs
Select any of the following links to download data sheets describing 2V single-output AC/DC power supplies with the listed current ratings and input ranges:
3.3V Outputs
Select any of the following links to download data sheets describing 3.3V single-output aerospace and military AC/DC power supplies with the listed current ratings and input ranges:
5V Outputs
Select any of the following links to download data sheets describing 5V single-output AC/DC power supplies with the listed current ratings and input ranges:
5.2V Outputs
Select any of the following links to download data sheets describing 5.2V single-output AC/DC power supplies with the listed current ratings and input ranges:
12V Outputs
Select any of the following links to download data sheets describing 12V single-output aerospace and military AC/DC power converters with the listed current ratings and input ranges:
15V Outputs
Select any of the following links to download data sheets describing 15V single-output AC/DC power converters with the listed current ratings and input ranges:
24V Outputs
Select any of the following links to download data sheets describing 24V single-output aerospace and military AC/DC power supplies with the listed current ratings and input ranges:
28V Outputs
Select any of the following links to download data sheets describing 28V single-output AC/DC power converters with the listed current ratings and input ranges:
Emi filtering and power factor correction
Eaton's AC/DC solutions include input EMI filters and active power factor correction and harmonic-attenuation modules. Quick turn, modified and custom solutions are also available.
These rugged products meet MIL-STD-461C CE03, MIL-STD-461D CE102, and MIL-STD-461 CE01 and CE101 without the use of external filters. Additional compliances include:
Visit Eaton's military and industrial EMI filters and PFC modules web page