知识搜索
下载文档 () / 20
动力,因我们而不同*

Metatartaric Acid

Metatartaric Acid stabilizer is a special powder used for the prevention of tartrate precipitation in bottled wines.

By using stabilization products, the beverages are microbiologically and chemically/physically stabilized and their shelf life is increased.

Composition
Metatartaric Acid
Application
Prevention of tartrate precipitation in bottled wines

核心功能

  • High degree of esterification, excellent long-term efficiency
  • Does not contain any undesired polymeric substances or tartrate derivatives
  • No loss of aroma and flavor substances
规格
Storage temperature Stability
50 – 53.6 °F (10 – 12 °C) approx. 2 years
53.6 – 60.8 °F (12 – 16 °C) up to 18 months
59 – 64.4 °F (15 – 18 °C) up to 12 months
下载链接
X
Download Close