知识搜索
下载文档 () / 20
动力,因我们而不同*

Potassium Sorbate

Potassium Sorbate stabilizer suppresses yeast and mold growth. It prevents secondary fermentation in filled bottles, which might be caused by reinfection with yeasts after the final sterilizing filtration.

By using stabilization products, the beverages are microbiologically and chemically/physically stabilized and their shelf life is increased.

Composition
Potassium Sorbate
Application
Prevents secondary fermentation in filled bottles

核心功能

  • Reliably prevents secondary fermentation in the bottle
  • Highly pure product
  • Neutral aroma and flavor
  • Dissolves easily
规格
Application Max. permissible quantity according to the German Wine Law in lb/1,000 gal (mg/l)
Wine is 2.24 lb/1,000 gal (268 mg/l = 26.8 g/hl) corresponding to a sorbic acid dosage of 1.67 lb/1,000 gal (200 mg/l).
下载链接
X
Download Close