知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA Combi Acid CS

SIHA Combi Acid CS acidifier is a combination of different acids and is used to adjust the pH value in fruit mash. It suppresses the development of undesirable microorganisms such as ethanoic, lactic, and butyric acid bacteria.

Relatively safe, it can produce pure toned distillates even from mash with an extremely low acid content.

By using stabilization products, the beverages are microbiologically and chemically/physically stabilized and their shelf life is increased.

Composition
Combination of different acids
Application
Adjustment of pH value in fruit mash
Dosage
max. 1-2 l/hl

核心功能

  • Undesirable microorganism development is suppressed.
  • Cultivates the inherent taste and aroma elements in the fruit.
  • Optimum pH adjustment in mash with an extremely low acid content.
  • Pure tone fermentation
规格
Application Quantity of SIHA Combi Acid CS acidifier
fl oz (l)
Fruit Mash 33.81 – 67.63 (1 – 2 ) are added per 26.42 gal (100 l) fruit mash For fruit with an extremely low acid content these quantities should be increased accordingly.
下载链接
X
Download Close