知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA Gum Arabic Granulate

SIHA Gum Arabic Granulate stabilizer is a micro-filtered gum arabic produced from high-quality Arabic rubber. It is comprised mainly of polysaccharides and is traditionally used as a protective colloid against copper or iron turbidities in combination with citric acid (0.03 – 0.04 lb/1,000 gal (0.3 – 0.5 g/hl)), or for crystal stabilization in combination with metatartaric acid.

By using stabilization products, the beverages are microbiologically and chemically/physically stabilized and their shelf life is increased.

Composition
Microfiltered gum arabic
Application
Protective colloid against copper or iron turbidities
Dosage
max. 10 - 30 g/hl

核心功能

  • Micro-filtered, therefore pure and stable
  • Highly soluble
  • Improves the roundness of wine
  • Also suitable for white and rosé wine
  • Low colmation index
规格
Application Quantity lb/1,000 gal (g/hl)
Wine 0.83-2.5 (10-30)
下载链接
X
Download Close