知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA Special Wine Lime

SIHA Special Wine Lime stabilizer is a selected calcium carbonate (CaCO3) formulated especially for deacidification of grape musts and wines. It is used by preference for simple deacidification, i.e. removal of tartaric acid.

Composition
Calcium carbonate (CaCO3)
Application
Deacidification of grape musts and wines

核心功能

  • Highly pure quality, suitable for use in foodstuffs (E 170)
  • Tartaric acid is precipitated as calcium tartrate
  • 5.57 lb/1,000 gal (66.7 g/hl) reduce the tartaric acid content by 8.35 lb/1,000 gal (1 g/l) = 1o/oo.
规格
Application Quantity lb/1,000 gal (g/hl)
Deacidification of grape musts and wines 5.57 (66.7) reduce the tartaric acid content by 8.35 lb/1,000 gal (1 g/l) = 1o/oo.
下载链接
X
Download Close