知识搜索
下载文档 () / 20
动力,因我们而不同*

SIHA Tannin FC

SIHA Tannin FC fining agent is a special tannic acid for color stabilization. It can either be added directly during mash fermentation or during the fermentation of red musts. Subsequent treatment of unsulphured young wines can increase the effectiveness further. SIHA Tannin FC fining agent is a natural product that helps to protect the natural potential of colors and tastes from undesirable oxidation and to optimize self-clarification.

Composition
Tannin
Application
Special tannic acid for color stabilization
Dosage
max. 8 - 15 g/hl

核心功能

  • Significant acceleration of self-clarification
  • Better precipitation of proteins
  • Contributes to the self-stabilization of strong-colored red wines
  • Improves the shelf life of wines
  • The wines gain naturally in color stability and sensorial harmony
规格
Application Dosage oz/100 gal (g/hl)
Pinot Noir must: 1.07 – 1.33
(8 – 10)
Must from Dornfelder/ Lemberger 1.33 – 2
(10 – 15)
Other types of red must: 1.33 – 2
(10 – 15)
Young wines: 1.07 – 1.33
(8 – 10)
下载链接
X
Download Close