Eaton’s B-Line series deck hangers and riveted deck hanger assemblies are designed to support conduit or pipe, and provides the minimum standoff required to meet the NEC section 300.4(E).
The easy to install, deck hanger is available in pre-assembled, riveted conduit hanger and Guide-Rite fastener to reduce the number of parts to manage and install on the jobsite.
Provides minimum conduit standoff of 1-1/2" to meet the NEC section 300.4(E), which states that cables and raceways must be installed at least 1-1/2"(38 mm) under the roof decking to prevent potential damage from nails or screws.
BDH 1, BDH2 and BDH3 deck hanger
您的搜索 "" 不能匹配到任何文档或产品。
Provides minimum conduit standoff of 1-1/2" to meet the NEC section 300.4(E), which states that cables and raceways must be installed at least 1-1/2" (38 mm) under the roof decking to prevent potential damage from nails or screws.
For more information, view or download the flyer or the B-Line series fastener.
For additional information, download or view the B-Line series deck hanger flyer.
For additional information, download or view the B-Line series deck hanger flyer.
BG812 deck hanger with bracket assembly