When specifications call for fire-retardant and/or corrosion-resistant materials, Eaton has an important solution in its B-Line series fiberglass strut system. Two fire-retardant (FR) resins, polyester and vinyl ester, each of which is ideal for corrosive environments.
Most of the time, polyester is the right choice. However, vinyl ester works for a broader range of environments. Refer to the Corrosion Resistance Guide for specific applications.
B-Line series rigid fiberglass strut (or fiberglass channel) systems include accessories, such as:
Both polyester and vinyl ester resins give B-Line series fiberglass strut systems are fire retardant. These properties apply to both BFP and BFV.
Refer to the Corrosion Resistance Guide for additional information.
B-Line series fiberglass strut systems a manufactured using glass-fiber-reinforced plastic shapes that meet ASTM E84, Class 1 flame rating and self-extinguishing requirements of ASTM D-635. A surface veil is applied during pultrusion to ensure a resin-rich surface and ultraviolet resistance.
*Published design loads for B-Line series fiberglass channel is based on usage at 70°F (21°C) and must be reduced for continuous exposure to higher temperatures. Refer to the chart below for high temperature applications.
For additional information, consult our engineering team or view / download Eaton's B-Line series strut system catalog.
| Design load multiplier | Design Load Multiplier | |
|---|---|---|
| 75°F (24°C) | 100% | |
| 100°F (38°C) | 90% | |
| 125°F (52°C) | 78% | |
| 150°F (66°C) | 68% | |
| 175°F (79°C) | 60% | |
| 200°F (93°C) | 52% |
Maximum torque and slip resistance loads shown are when using stainless steel bolts. When using fiberglass hardware use Max. Torque for fiberglass bolts, and multiply slip resistance loads by .14 for 3/8”-16 and .60 for 1/2”-13 thread size.
Use ATR nuts in place of hex nuts with 3/8”-16 and 1/2”-13 threaded rod in order to obtain minimum required thread engagement of 17/32” (13.5) to obtain design load see fiberglass section of the strut system catalog.
o Material: PVC
o Available in multiple sizes