下载文档 () / 20
动力,因我们而不同*

Flextray wire mesh basket tray

Flextray wire mesh basket is ideal for commercial and data center cable management, providing a flexible means of adapting your tray to fit your job-site application.

  • Easily modified for both horizontal and vertical transitions
  • “T” weld safety-edge protects the cable and the installer during installation
  • UL classified as an equipment grounding conductor
  • Available in a variety of finishes to meet environmental and aesthetic requirements
  • Wide breadth of height and width options for straight sections
  • Many sizes stocked locally across United States and Canada for quicker delivery 

Selecting the right wire basket tray

Learn how to select the right wire basket tray for your next project.

规格

显示差异
仅显示不同点
隐藏空白功能

Flextray wire mesh basket tray overview 

Eaton's B-Line series Flextray basket tray features a full portfolio of straight sections, fittings and accessories to support your cabling needs.   Below are just a few highlights.  For additional information, view or download the Flextray catalog. 

  • Easily modified for both horizontal and vertical transitions
  • “T” weld safety-edge protects the cable and the installer during installation
  • Available in a variety of finishes to meet environmental and aesthetic requirements
  • Wide breadth of height and width options for straight sections
  • Many sizes stocked locally across United States and Canada for quicker delivery
  • See catalog for Flextray solutions that are UL Classified as an equipment grounding conductor

Flextray straight sections

  • Tray depth options:  2, 4, and 6 inch
  • Tray width options: 2, 4, 6, 8, 12, 16, 18, 20, 24,
    30, 32, and 36 inch
  • Length options:  10 feet 
  • Finishes: electro-galvanized, galvanized steel,
    powder coat, hot-dip galvanized, stainless steel type 304 and 316L

Flextray straight section model numbers

2" deep

  • FT2x2x10
  • FT2x4x10
  • FT2x6x10
  • FT2x8x10
  • FT2x12x10
  • FT2x16x10
  • FT2x18x10
  • FT2x20x10
  • FT2x24x10
  • FT2x30x10
  • FT2x36x10

 

4" deep

  • FT4x4x10
  • FT4x6x10
  • FT4x8x10
  • FT4x12x10
  • FT4x16x10
  • FT4x20x10
  • FT4x24x10
  • FT4x30x10
  • FT4x36x10

6" deep

  • FT6x8x10
  • FT6x12x10
  • FT6x16x10
  • FT6x20x10
  • FT6x24x10
  • FT6x30x10
  • FT6x36x10

Flextray wire mesh tray splice options

Eaton offers a wide variety of splicing options for its B-Line series Flextray cable management solution.  Below are just a few options.  For additional information, view or dowload the Flextray catalog.

 

Flextray wing splice 

  • Two piece design for easy handling
  • Tool-less installation
  • Helps reduce installation time on fittings and bends
  • Zinc finish
  • Model: FSWNZN

Flextray washer splice kit

  • Washer is staked to bolt, holding part stationary during installation
  • Fewer parts to handle
  • For use with all tray widths and sizes
  • Electrogalvanized model: WASHER SPL KIT EG
  • Black zinc model: WASHER SPL KIT BLE

Tab-loc connector

  • Ideal for straight runs of tray
  • For use with 2” (50mm) to 32” (800mm) wide tray to connect straight sections only
  • Models: FTSTLCZN or FTSTLCSS6

 

Flexmate splice system

  • For quickest installation options
  • For use with 4” (100mm) to 12” (300mm) wide tray
  • FLEXMATE clips and tool sold separately 
  • Model numbers
    • FLEXMATE2GS or FLEXMATE2BLE
    • FLEXMATE TOOL

Flextray hanger options

Eaton offers a number of B-Line series hanger options for its Flextray wire mesh basket tray.  Below are just a few examples.  For additional information, view or dowload the Flextray catalog.

Flip Clip solution

  • Accommodates 1/4" and 3/8" rod sizes
  • Installs quickly with screwdriver or pliers
  • Requires only one hex nut to hang and level tray 
  • Retainer tabs can be bent over to lock-in threaded rod and wire basket 
  • Snap retainer stops in place after cable is loaded
  • Model numbers:
    • Zinc finish: WB46HZN
    • Flat black: WB46HFB
    • 316 stainless steel: WB46HSS6

 

Trapeze support hanger

  • Accepts 1/4” and 3/8” threaded rod sizes
  • For use with trays up to 4” (100mm) deep, 12” (300mm) wide, and spans up to 8’-0” (2.44m) 
  • Tray can be released from support to allow side cable loading
  • Snap retainer stops in place after cable is loaded
  • Model numbers:
    • Galvanized steel: TRAPEZE SUPT2GS
    • Black zinc:  TRAPEZE SUPT2BLE

 

Center trapeze hanger

Ideal for center-hung or traditional trapeze hanger.

  • Built-in hold down tabs
  • Slots and holes for optional hardware attachment 
  • Corrosion resistant pre-galvanized zinc finish 
  • Center hole for up to 1/2" rod
  • Hole on each end for up to 3/8” rod
  • Compatible with B-Line series tools:
    • Model: TOOLLESS CLIP 
    • Model: WBUHD (hold down clip)
  • Model numbers: FTB06CT,  FTB08CT,  FTB12CT,  FTB16CT,  FTB18CT,  FTB20CT,  FTB24CT

Heavy duty support bracket 

  • For use with 6” (150mm) to 24” (600mm) wide Flextray wire basket trays
  • Built-in tab for hold down
  • Optional hardware (FTSCH) sold separately
  • Models: 
    • Galvanized finish: FTB06CSGLV, FTB08CSGLV, FTB12CSGLV, FTB16CSGLV, FTB18CSGLV, FTB20CSGLV, FTB24CSGLV
    • Hot dip galvanized finish: FTB06CSHDG, FTB08CSHDG, FTB12CSHDG FTB16CSHDG, FTB18CSHDG, FTB20CSHDG, FTB24CSHDG
    • 316 stainless steel: FTB06CSSS6, FTB08CSSS6, FTB12CSSS6, FTB16CSSS6, FTB18CSSS6, FTB20CSSS6, FTB24CSSS6

L bracket

  • Built-in tab for hold down (not available in stainless steel)
  • For use with 4” (100mm) to 24” (600mm) wide trays
  • Use with pedestal clamp in raised floor applications
  • Optional hardware (FTSCH) sold separately
  • Models: 
    • 4 L BRKT(*)  for 4” (125mm) tray widths
    • 8 L BRKT(*) for 6” (150mm) and 8" (200mm) tray widths 
    • 12 L BRKT(*) for 12” (300mm) tray widths
    • 16 L BRKT(*) for 16” (400mm) tray widths
    • 20 L BRKT(*) for 18" (450mm) and 20" (mm) tray widths
    • 24 L BRKT(*) for 24" (600mm) tray widths

(*) add finish option: GLV = glavanized, HDG = hot dip galvanized, SS6 = 316 stainless steel

Flextray wire basket accessories

Eaton's B-Line series Flextray mesh basket tray includes a wide variety of accessories.  To see the full line of accessories and fittings, view or download the Flextray catalog.

  • Covers and dividers
  • Solid bottom inserts
  • Blind ends and cable rollers
  • Toolless clips and rack clamps
  • BW4, strut mounting clip
  • Side drop out fittings: FTA6SDO, FTA8SDO, FTA12SDO
  • FTA2DO, cable drop out
  • Conduit connector: FTA50CCGLV, FTA75CCGLV, 
    FTA100CCGLV, FTA125CCGLV
  • Adaptor kit for relay racks: SB2204YZN
  • Radius shields: FTA2RS, FTA4RS, FTA6RS


Corner radius

  • Reduces field fabrication of horizontal fittings by up to 80%
  • Built in tab features allow for positioning onto side rails; hardware reduction at transition locations
  • Creates proper cable bend radius for 6" and 12" radius horizontal bend, tee and cross
  • Maintains proper support for delicate cables
  • UL classified when used with proper connecting hardware (see catalog for details)

Bottom drop out

  • Attaches to bottom of tray without hardware
  • Locks into position with built-in tabs
  • Maintains proper cable bend radius for exiting cables
  • Slots enable cable restraint at drop out point
  • For use with 4" (100mm) to 32" (80mm) wide trays

Side drop out

  • Maintains proper cable bend radius for exiting cables up and over the side rail
  • Holes enable cable restraint at drop out point
  • Compatible with all side rail heights

Blind end

  • Series: FT BE
  • Specify tray height when ordering
  • Attaches to side of tray without hardware and locks into position with built-in tabs
  • No hardware required 

Flextray cutters

Designed specifically for cleanly cutting Flextray wire basket.

  • Cleanshear cutter
    • Safely cut and bend Flextray into any configuration
  • Cleanshear bending tool
    •  Includes exclusive attachment to make bending larger trays even easier
    • Recommended for bening tray widths of 16" (400mm) or greater
  • Angular bolt cutter
    • WB30BC bolt cutter
    • WB30RB replacement blade
  • Cable wire cutter
    • WB50WC - tool
    • WB50RB - replacement blade
    • WB50BA - replacement battery

Grounding, hardware and other accessories

Eaton offers a wide variety of grounding and hardware accessories.  For a complete list and details, view or download the Flextray catalog.

  • Ground bolt 
  • Ground wire support 
  • Label clips, radius shields
  • Rubber caps, B719EB
  • Adaptor kits
  • All threaded rods
  • Lock, flat or square washers
  • Hex and spring nuts
  • Beam and u-bolt clamps
  • Anchors
下载链接
X
Download Close

Flextray wire basket tray installation overview

Flextray wire mesh basket tray makes it easy to cut and bend tray on the jobsite. View the video to learn proper installation techniques.