下载文档 () / 20
动力,因我们而不同*

Grip Strut safety grating

Eaton's Grip Strut safety grating features a unique one-piece diamond shape that provides one of the best slip resistant surfaces in all directions. It is ideal for all walking and working surfaces where mud, ice, snow, grease, oil or detergents can create slippery or hazardous conditions.   

Grip Strut grating also includes an optional integrated toe plate which can help save time during installation. 

 

Ideal solution for commercial and industrial applications to help create a safe walking surface.

  • Catwalks
  • Stair treads
  • Work platforms
  • Rooftop walkways 
  • Transportation servicing areas
  • Railcar platform and running boards 
规格

显示差异
仅显示不同点
隐藏空白功能

Eaton manufactures grating and accessories for use in commercial and industrial applications for a safe, slip-resistant surface for walkways, steps and more.

For more information, view or download the B-Line series grating catalog.

下载链接
X
Download Close