下载文档 () / 20
动力,因我们而不同*

Metric cable ladder

The B-Line series metric cable ladder system is solely designed to increase productivity and decrease project cost and engineering complexity by reducing the number of structural steel supports needed for cable ladder systems in heavy industrial environments. The result is a lower total installed cost solution.  The system is fully compliant with both NEMA and IEC load and electrical continuity certifications.

The steel metric cable ladder solution includes three B-Line series cable management solutions: 

  • High Performance Ladder (HPL)
  • Standard Duty Ladder (SDL)
  • Heavy Duty Ladder (HDL)

The B-Line series marine grade aluminum metric cable ladder solution includes nine (9) different series that provide different load and span capabilities to meet various application requirements.

Available in Asia and Middle East regions.

规格

Eaton's B-Line series metric cable ladder system specification overview

Available in Asia and Middle East regions.

For additional information, view or download the catalog.

Steel metric cable ladder steel straight sections

  • Materials:  pre-galvanized steel, hot dip galvanized steel, stainless steel type 316L
  • Series:  
    • High performance cable ladder (HPL) - 1.2mm thickness
    • Standard duty cable ladder (SDL) - 1.5mm thickness
    • Heavy duty cable ladder (HDL) - 2.0mm thickness
  • Lengths: 6 meter, 3 meter
  • Types: ladder, solid bottom
  • Certifications and approvals: 
    • NEMA and IEC load rated
    • CSA, BV and DNV witness approval

Aluminum metric cable ladder steel straight sections

  • Material: marine grade aluminum
  • Series:   100A02, 125A02, 150A02, 150A03, 150A04, 150AH4, 175A02, 175A03, 175A05
  • Product lengths: available from 3 meter to 9 meter (depending on series chosen)
  • Types: ladder and solid bottom
  • Certifications and approvals:
    • NEMA and IEC load rated
    • CSA, BV and DNV witness approval

B-Line series metric cable ladder splice solution options

For more information, visit or download the metric cable ladder catalog.

Standard splice plates

  • Not included with straight sections or fittings
  • Standard 8-slot pattern
  • Supplied in pairs with hardware
  • Models: 
    • Aluminum: LSP100A, LSP125A, LSP150A, LSP175A
    • Galvanized steel:  LSP100G, LSP125G, LSP150G
    • Stainless steel 316: LSP100SS6, LSP125SS6, LSP150SS6

Vertical adjustable splice plates

  • Allows for changes in elevation that do not conform to standard vertical fittings
  • Compliant with B-Line's structural steel savings support recommendations which allow for reduced support requirements for any given installation
  • Supplied in pairs with hardware
  • Bonding Jumpers are not required
  • Models: 
    • Aluminum: LVA100A, LVA125A, LVA150A, LVA175A
    • Galvanized steel: LVA100G, LVA125G, LVA150G
    • Stainless steel 316: LVA100SS6, LVA125SS6, LVA150SS6
       

Expansion splice plates

  • Expansion plates allow for 25mm expansion or contraction of the cable ladder, or where expansion joints occur in the supporting structure.
  • Supplied in pairs with hardware.
  • Models:
    • Aluminum: LES100A, LES125A, LES150A, LES175A
    • Galvanized steel: LES100G, LES125G, LES150G
    • Stainless steel 316: LES100SS6, LES125SS6, LES150SS6

Heavy duty expansion splice plates

Expansion joints are common in long-run outdoor applications where temperature variations result in thermal expansion and contraction of the cable ladder system. The installer using the traditional expansion splice would be required to install two supports, one on either side of the expansion joint.

By utilizing the B-Line series Heavy Duty Expansion Splice Plate, no additional supports are required.

  • Engineered to eliminate the recommended additional support at each expansion joint where cable ladder systems are utilized
  • Allow installers to support an expansion joint without additional supports versus the traditional two supports

For more information, visit our structural steel savings page.

 

B-Line series metric cable ladder fittings 

For additional information, view or download the metric cable ladder catalog.

Overview

  • Materials: aluminum, galvanized steel, 316 stainless steel
  • Steel Series: 12 (HPL Series), 15 (SDL Series), 20 (HDL Series)
  • Aluminum Series: 100A, 125A, 150A, 175A
  • Side rail heights: 100mm, 125mm, 150mm, 175mm (aluminum only)
  • Widths: 150mm, 225mm, 300mm, 450mm, 600mm, 750mm, 900mm
  • Angles: 30°, 45°, 60°, 90°
  • Radius: 300mm, 600mm, 900mm, 1200mm

Fittings

  • Horizontal bends
  • Horizontal tees
  • Horizontal crosses
  • Vertical inside / outside bends
  • Vertical tees
  • Horizontal wyes, right and left
  • Cable supports 
  • Left, right and straight reducers

B-Line series metric cable ladder system covers

For additional information, view or download the catalog.

  • Materials: aluminum, pre-galvanized, hot dip galvanized, stainless steel 316
  • Types:  solid, ventilated, and peaked
  • Options: flanged, non-flanged
  • Available for ladder widths:  150mm, 225mm, 300mm, 450mm, 600mm, 750mm, 900mm
  • Lengths:  1.5m or 3.0m
Cover accessories:
  • Standard cover clamp, indoor only
  • Combination cover and hold down clamp, indoor only
  • Raised cover clamp, indoor service for flanged covers only
  • Heavy duty cover clamp, outdoor service
下载链接
X
Download Close

High performance cover clamp installation instructional video