下载文档 () / 20
动力,因我们而不同*

Pipe rollers and supports

Eaton's B-Line series pipe rollers and roller supports are designed to compensate for longitudinal movement due to the expansion or contraction of both insulated or non-insulated pipe.  Manufactured with carbon steel with cast iron rollers, the pipe rollers are available in a variety of finishes.    

For additional information, view or download the pipe hanger catalog.

adjustable steel yolk pipe roller

B3110 series

The B3110 adjustable steel yoke pipe roller is designed to support pipe where movement may occur due to thermal expansion. The series is available for use with 2" (50mm) to 24" (600mm) pipe sizes. 

B3114 series

The B3114 piper roll with sockets is used to support pipe where expansion may occur due to thermal movement.  The double rod design provides support for great load capacity.    The series is available for use with 2" (50mm) to 30" (750mm) pipe sizes.

Pipe roller with sockets
pipe roller chair

B3120 series

The B3120 roller chair supports pipe where movement may occur due to thermal expansion, and is the ideal solution when ceiling suspension is not practical.   The series is available for use with 2" (50mm) to 24" (600mm) pipe sizes.

规格

Pipe rollers and supports technical information

Eaton's B-Line series pipe rollers and roller supports are designed to compensate for longitudinal movement due to the expansion or contraction of both insulated or non-insulated pipe.  Manufactured with carbon steel with cast iron rollers, the pipe rollers are available in a variety of finishes.

For more information, view or download the pipe hanger catalog.

下载链接
X
Download Close