Eaton's B-Line series basic Ruff-IN pre-fab assembly offering includes the Rapid Ring self-adjusting prefabricate plaster ring. Its unique design can help you win tight bids and beat the profit squeeze with its innovative 4-step installation.
This revolutionary prefab system installs in as little as 15 seconds per unit, compressing your project schedule, cutting operational costs and reducing on-site waste.
Because the Rapid Ring is a self-adjusting pre-fab ring, you’ll never need to adjust a mud ring again. With a simple push of the Rapid Ring you’re flush every time.
The system components consist of the following components:
Optional sleeve extender is available for wall thicknesses of 1-1/2" or 2" depths.
Installs in less than 15 seconds! View the video to learn how the rapid ring self-adjusting pre-fab ring installs in 4 easy steps.
您的搜索 "" 不能匹配到任何文档或产品。
The Rapid Ring system is also compatible with many basic Ruff-IN prefabricated assemblies. For more information about Rapid Ring system, view or download the Rapid Ring pre-fab ring flyer.
System components
The Rapid Ring box plate and sleeve are sold separately for customers that prefer to order components according to their rough-in and trim out installation schedules.
Rapid Ring self-adjusting pre-fab plaster ring assembly view