知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL CPAC surge protection range for video surveillance systems

The Crouse-Hinds series MTL CPAC surge protection range for video surveillance systems provides protection from electrical transients at both the camera and video recording equipment. With the increasing reliance on video systems for security in industrial, process and commercial facilities it is important to design in protection against lightning induced transients due to its location in exposed outdoor environments. 

Eaton’s experience in providing surge protection in harsh environments provides assurance of providing protection for critical video surveillance infrastructure. The Eaton surge protection solutions cover AC DC and Power over Ethernet power connections, PTZ (pan, tilt and zoom) control interfaces, Ethernet digital along with legacy RS232/422/485 and analog legacy video interfaces.

Safety
Robust protection in a compact size
Reliability
Video, control & power protection
Maintenance ease
Easily replaceable modules

Design features

  • Video, control and power protection
  • Video over IP protection
  • Power over Ethernet protection
  • Indoor and outdoor cabinet applications
  • Robust protection in a compact size
  • Easily replaceable modules
  • 10 year product warranty
规格

Ordering information

Part Number Application Connector

Product

ZB24521

Video/Controller out 50 Ω

BNC F/F

Video

ZoneBarrier

ZB24584

Video 75 Ω

BNC F/F

Video

ZB24510

PTZ

Terminal strip

RS232

ZoneBarrier

ZB24518

PTZ 2-wire

Terminal strip

RS485

ZB24587

PTZ 4-wire

Terminal strip

RS485

ZB24528

PTZ

Terminal strip

RS422

ZB24575

Camera power

Terminal strip

12Vdc

ZoneBarrier 

ZB24580

Camera power

Terminal strip

24Vdc/ac

MA15/D/1/SI

Camera power

Terminal strip

120Vac

MA15

MA15/D/2/SI

Camera power

Terminal strip

220-240Vac

MA15/D/1/SI

Controller power

Terminal strip

120Vac

MA15

MA15/D/2/SI

Controller power

Terminal strip

220-240Vac

ZB-CAT6-4PPOE/D

Controller out

RJ45 CAT6

LAN

ZoneBarrier

ZB-CAT6-4PPOE/D

Power over Ethernet ++

RJ45 CAT6

CAT 6/48Vdc

ZS24281

Camera protection

Cable glands

Pole Top Enclosure

下载链接
X
Download Close