知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL data surge tester

The Crouse-Hinds series MTL Data Surge Tester is a versatile and compact, bench-top test device designed to give performance status of data communication surge protectors. This portable, rugged tester analyses the surge protector’s continuity and leakage current, making these tests quick and easy during routine maintenance. LEDs illuminate to indicate surge module health, allowing users to quickly determine whether the surge protection device has failed or degraded in performance to an unacceptable level.

This simple to operate surge tester gives a “go” or “no go” (pass or fail) status and is designed to test data communication surge protectors that have a voltage rating of 7V, 16V, 32V or 55V. The continuity function of the tester can be used to analyse any voltage-rated data surge protector. It also features a custom receptacle for the testing MTL SD Modular surge protection modules. These tests validate the integrity of the surge protection system, ensuring safety and a continuous high-level of protection.

Simplicity
Easy-to-read LED indicators
Reliability
Rugged carrying case
Flexibility
Selectable test voltages

Design features

  • Lightweight portable design
  • Rugged carrying case
  • Easy-to-read LED indicators
  • Simple pass / fail operation
  • Selectable test voltages
  • Continuity and leakage current tests
  • Operates with 90V – 264V AC
  • Slot for testing MTL SD Modular plug modules
  • Operation Temperature: 10°C – 40°C
  • Storage Temperature: 0°C – 50°C
  • 5 year product warranty

Standard materials

  • Case material:  Polypropylene
规格

Ordering information

For ordering information, please use the link below to visit the resources section for this product family and look under "Catalogs".
下载链接
X
Download Close