知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL MA05/10/30 equipment surge protector

The Crouse-Hinds series MTL MA05 and MA10 EMC/surge protection devices can be incorporated into, or mounted close to, individual items of electrical equipment, providing immediate local protection against surges and electrical noise. Available with either a 5 or 10 amp operating current, 110 or 240V working voltage and in a range of mounting options, the MA05/10 is a truly versatile range of protection devices. In addition, these unique units combine RFI filtering and ring suppression therefore aiding compliance with EMC directives.

Our MA30 range of surge protection devices protects electronic equipment power supplies and computer networks against the effects of ‘noise pollution’ induced in mains power supplies. MA30 units ‘clean up’ the effects of industrial noise and surges caused by lightning, switching devices, thyristor controls, transmission system overloads and power-factor correction circuits. 

Industrial control systems and dc power supplies utilizing programmable logic controllers (plc) and industrial computers are particularly vulnerable due to the aggressive electrical environments for which they are intended, such as process plants, factories and water treatment sites. Although industrial computers and plcs are designed to be rugged, the extra protection provided by the DIN rail mounting MA30 units is critical. Ideally suited for protecting panel mounted equipment and typically used in the controls section of a motor control centre (MCC), the MA30 range provides surge and RFI protected power. Suitable for AC or DC application, MA30 units reduce both electromagnetic emissions and the susceptibility of the associated equipment to emissions from other sources.

Safety
Combines filtering, surge and ring suppression
Reliability
Thermal and short circuit protection
Performance
Exceeds IEC61000-4-5, level 4

Certifications and compliances

  • MA05, MA10 and MA30 devices are manufactured in accordance with ISO9001 and exceed the requirements of IEC 61000-4-5
  • These devices suppress conducted RFI and voltage surges, enabling associated equipment to comply with this aspect of  European ‘CE’ mark standards."

Design features

MA05 and MA10 devices:

  • Unique units combine filtering, surge and ring suppression for protection against the effects of electrical disturbances on ac power cabling
  • Three different packages available: Wall/floor mounted (I), DIN rail mounted (D), Standard filter case (SC)
  • Added Thermal Fuse protection
  • Unique design for EMC compliance — exceeding IEC61000-4-5, level 4
  • 10 year product warranty

MA30 devices:

  • 18kA surge protection and RFI filtering
  • Protects panel loads up to 30 amps in series, unlimited amps in parallel
  • Suitable for AC or DC applications
  • Thermal and short circuit protection
  • LED status indication feature and remote alarm and power fail capability with Form C contacts
  • 10 year product warranty

Standard materials

MA05 and MA10 casings:

  • Standard filter case models: Cold-rolled steel casing, tin-plated
  • DIN-rail mounted models: Polyamide-PA, with G- or T-section DIN-rail mounting foot, UL94-V0
  • Wall/floor mounted models: Plastic ABS - VO IP50 rated

MA30 casings:

  • ABS with DIN-rail mounting foot
规格

Ordering information

Model Application 
MA05/SC/1 ‘filter-can’ 110V, 5Amp
MA10/SC/1 ‘filter-can’ 110V, 10Amp
MA05/SC/2 ‘filter-can’ 240V, 5Amp
MA10/SC/2 ‘filter-can’ 240V, 10Amp
MA05/D/1 ‘DIN-rail’ 110V, 5Amp
MA10/D/1 ‘DIN-rail’ 110V, 10Amp
MA05/D/2 ‘DIN-rail’ 240V, 5Amp
MA10/D/2 ‘DIN-rail’ 240V, 10Amp
MA05/I/1 Wall/floor mounting 110V, 5Amp
MA10/I/1 Wall/floor mounting 110V, 10Amp
MA05/I/2 Wall/floor mounting 240V, 5Amp
MA10/I/2 Wall/floor mounting 240V, 10Amp
下载链接
X
Download Close