知识搜索
下载文档 () / 20
动力,因我们而不同*
已退市

MTL MA3100 Type 2 surge protector

The Crouse-Hinds series MTL MA3100 surge protectors are used for applications described by IEC 61312 where the surge protector could carry a partial share of the lightning surge current. The Class I devices, rated for 50kA (10/350µs), are deployed at the service entrance, followed by Class II rated devices at key power panels. Sensitive systems can then be locally protected by a Class III surge protector (such as an MTL MA15).

Safety
High nominal discharge rating of 20kA
Installation ease
Space saving design, DIN rail mounting
Reliability
IEC Class I, II and III products available

Certifications and compliances

  • IEC 61643-11:2011-03
  • UL1449 3rd Edition
  • IP20
  • Flammability rating according to UL94: VO

Design features

  • Space saving design, DIN rail mounting
  • Full range of AC mains power applications
  • Coordinated surge protection to IEC 61312; rated according to IEC 61643
  • UL1449 3rd Edition, Type 4 Recognized Component, VZCA2 & VZCA8, File E315539
  • 200kA Short Circuit Current Rating
  • IEC Class I, II and III products available
  • Single pole peak of 50kA (10/350µs) for Class I devices
  • Multiple pole peak of >100kA (10/350µs) for Class I devices
规格

Ordering information

For ordering information, please use the link below to visit the resources section for this product family and look under "Catalogs".
下载链接
X
Download Close