知识搜索
下载文档 () / 20
动力,因我们而不同*
信号、电源浪涌保护

MTL MA4000 Hazardous Area AC/DC surge protector

MTL MA4000 Hazardous Area AC/DC surge protector is designed to prevent surges and transient overvoltages conducted through power circuits from damaging electronics systems. Such as control panels, distributed I/O, motor and pump controls and many other remotely mounted pieces of equipment. It is available in a range of voltage options (24Vdc, 48Vdc, 110Vac and 230Vac) making it universally suitable for protecting power supplies in hostile environments. These 20kA rated, single-phase devices provide protection for AC or DC power supplies with no restriction to the amount of load current. Connected in parallel via flying leads, MA4000 devices are easily connected to the power supply. The robust IP54 (NEMA 13) rated enclosure is easily wall mounted via the four fixing points provided. 

Certified to ATEX 2014/34/EU for mounting into Zone 2, Category 3G hazardous areas, the MA4000 is especially useful for protecting the next generation of hazardous area mounted control systems.

Safety
ATEX Category 3G certified
Efficiency
Remote monitoring plus dual redundancy
Compatibility
Fieldbus compatible

Certifications and compliances

ATEX Directive 2014/34/EU for Zone 2 Category 3G

  • Ex n A II T4 (-30°C<Tamb<+60°C)
  • EEx n A II T4 (-30°C<Tamb<+60°C)
  • IP54 (NEMA 13)

Design features

  • AC or DC applications
  • Straightforward and simple installation - wall mounting
  • Remote monitoring plus dual redundancy
  • Fieldbus compatible
  • ATEX Category 3G certified
  • 10 year product warranty
规格

Ordering information

For ordering information, please use the link below to visit the resources section for this product family and look under "Catalogs".
下载链接
X
Download Close