知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL SD surge protector for data & signal applications

The Crouse-Hinds series MTL SD range is a series of surge protection devices combining unparalleled packing densities, application versatility, proven reliable hybrid circuitry, simple installation and optional ‘loop disconnect’ facilities – features which make the range the ultimate surge protection solution for process equipment, I/O systems and communications networks. 

The exceptionally high packing densities are the consequence of an ultra-slim footprint for individual modules which can thus "double-up" as feedback terminals. Each module provides full hybrid surge protection for 2 and 3 wire loop protection.

SDX models

Available in 7V, 16V, 32V and 55V versions (SD07X, SD16X, SD32X and SD55X respectively) are suitable for a wide range of applications including THCs, 4-20mA loops, shut-down systems and fire and gas detectors.

SD models

In addition to the many beneficial features offered by SDX devices, the SD variants fuse/disconnect package provides both fused protection against fault currents and a convenient method of isolating field circuitry from protected circuitry without needing additional disconnect terminals. Also provided is a third connection on the field and safe side of the protector in order to terminate screens safely to earth.

SDR models

Specially designed to meet the requirements for high speed data links with an extremely high bandwidth. SDR units are available in a range of voltage variants enabling a wide range of communication systems to be protected e.g. RS232, RS422, RS485, Bus powered systems etc. These devices are classed as simple apparatus and can therefore be used in hazardous areas without affecting the certification of the circuit.

SD32T3, SDRTD, SDR3 models

This range of SD surge protectors offer excellent levels of protection over all three wires in conjunction with minimal footprint requirements. This is the most compact 3-wire surge protector on the market.

Installation ease
Ultra-slim space-saving design
Reliability
20kA maximum surge current
Safety
ATEX,IECEx Certified, intrinsically safe

Certifications and compliances

IEC

  • ATEX:  Ex ia IIC T4 Ga Ta = -30°C
  • EU: Ex nA IIC T4
  • IECEx: Ex ia IIC T4 Ga

NEC/CEC

  • UL 497B Listed;  UL 913, 5th edition
  • CSA/cUS:  EEx ia Class 1, Groups A, B C and D, T4  
  • CSA C22.2 No. 0-M1991;  CSA C22.2 No. 157-M1992;  CSA C22.2 No. 142-M1987;  CSA C22.2 No. 213-M1987

Note:  Certifications vary by catalog number.  Refer to MTL SD range catalog page for detailed listing of certifications and approvals by sku.

Design features

  • Range of ATEX Certified intrinsically safe surge protectors
  • Ultra-slim space-saving design; easy installation
  • Multistage hybrid protection circuitry – 20kA maximum surge current
  • Range of voltage ratings – to suit all process I/O applications
  • High bandwidth, low resistance, RTD, PSTN and 3-wire transmitter versions available
  • 10 year product warranty
规格

Ordering information

Model Feature Application
SD07 Fuse disconnect Analogue input
Analogue output
Digital(on/off) input
Digital(on/off) output
Photocells, THCs,mV sources,turbine flow meters(07/16V versions)
Alarms,LEDs, Solenoid valves(32V version)
SD16
SD32
SD55
SD07X Low resistance 
SD16X
SD32X
SD55X
SD32T3 3 Terminal Vibration sensor
SDRTD 3 wire RTD 3 wire RTD signals
SD07R High frequency Profibus DP, RS422,RS423,RS485, LonWorks TP-78
SD16R Modbus, Modbus Plus (RS485)
SD32R LonWorks FFT-10
SD55R LonWorks LPT-10
SD07R3 3 Terminal Pressure transducers on low power circuits
SD16R3 High freequency 3 wire signals
SD32R3
SD55R3
SDPSTN PSTN Telemetry(PSTN)
SD150X High Current PLC,I/O systems of 110-120V AC and 220-240V AC
SD275X
下载链接
X
Download Close