知识搜索
下载文档 () / 20
动力,因我们而不同*

MTL SSP self-healing surge protection

The Crouse-Hinds series MTL SSP self-healing surge protector adds AC fault withstand capability and current limiting protection to our traditional hybrid surge technology. The single loop design is packaged in the well-known IOP/SLP enclosure, giving the customer a wider range of performance offering when choosing this family of products. 

The SSP eliminates the most common cause of SPD failure (continuous overvoltage/over current conditions), while adding current-limiting protection to the circuit.

Performance
Withstands AC fault crossover voltages
Reliability
Resets automatically after removal of fault
Installation ease
Plug connectors for quick connection

Certifications and compliances

 IEC

  • ATEX: Ex ia IIC T4 Ga;  Ex nA IIC T4 Gc
  • EU: Ex ia IIC T4 Ga Ta
  • IECEx: IEx ia IIC T4 Ga

NEC/CEC (FM):

Intrinsically Safe:

  • Class I, Groups A,B,C,D
  • Class I Zone 0, Group IIC
  • Class I Zone 0, Group IIB

Non-incendive:

  • Class I, Div 2, Groups A,B,C,D

 

Design features

  • Extension of the IOP/SLP range
  • Withstands AC fault crossover voltages
  • Protects against attenuated surges
  • Full voltage range 7/16/32/55/75/200
  • Resets automatically after removal of fault
  • ATEX and IECEx certified intrinsically safe surge protection 
规格

Ordering information

For ordering information, please use the link below to visit the resources section for this product family and look under "Catalogs".
下载链接
X
Download Close