下载文档 () / 20
动力,因我们而不同*

Advantor 10 speed AMT

The new Advantor 10-speed automated manual transmission is designed for medium-heavy duty trucks. It offers a maximum engine torque of up to 1300 Nm and delivers better fuel economy and longer clutch life than a manual transmission. It features a high overall gear ratio for linehaul and vocational applications.

The Advantor™ series transmissions use four new shared components to simplify and enhance serviceability. These components—a pneumatic linear clutch actuator, inertia brake, new transmission control unit and software, and X-Y shift mechanism—provide a superior driving experience compared to previous Eaton AMTs.

Maximum engine torque
1300 Nm
Maximum vehicle GVW
45 tons
eaton-advantor-10-key-features
规格
eaton-advantor-10-key-specs
下载链接
X
Download Close